REFLVBMS002 - Reference Design
Battery Management Reference Design for All-solid-state Batteries: Maxell's All-solid-state Battery × Nano Energy™ Collaboration Board
This reference design enables easy consideration of battery management solutions using all-solid-state batteries from Maxell, making it ideal for monitoring applications in the consumer sector and measurement equipment in the industrial market. (Please contact a sales representative or click here for more information on the REFLVBMS002-EVK-001 reference board .) Generally, in addition to being less prone to leakage and electrolyte degradation than rechargeable batteries such as li-ion that use a liquid electrolyte, all-solid-state batteries are attracting attention as next-generation batteries due to their wide operating temperature range, longer life, and higher reliability. The REFLVBMS002 is a reference design that combines a charge control IC jointly developed with Maxell, ROHM’s power supply IC that incorporates original ultra-low current technology Nano Energy™, a reset IC, and Maxell’s all-solid-state battery (PSB401010H) . Optimized for Maxell’s all-solid-state battery, the circuit provides a solution for the battery and power supply blocks that supports a wide range of applications.
- Equipped with Maxell's all-solid-state battery that delivers high heat resistance*1, long life*2, and increased safety*3 over a wide range of temperature
- Boost DC-DC converter IC utilizing original ultra-low current consumption technology Nano Energy™ significantly extends battery life
- Built-in linear charger capable of CCCV charging suitable for Maxell’s all-solid-state battery
- Battery voltage can be monitored by mounting a reset IC (optional)
*1 High heat resistance: ~125°C environments. Based on Maxell test conditions.
*2 Long life: Life expectancy based on various evaluations, analysis, and calculations.
*3 Increased safety: No ignition or smoke in various safety tests such as heating to 200°C, nail puncture, or external short circuits.
REFLVBMS002
(Battery Management Reference Design for All-solid-state Batteries)
Maxell's All-solid-state Battery × Nano Energy™ Collaboration Board

Onboard Products
| Part No. | Dedicated IC | Design Manual | Purchase Board |
|---|---|---|---|
PSB401010H ![]() |
Maxell's all-solid-state battery that provides high heat resistance, long life, and increased safety |
Reference Board User’s Guide |
Contact Information* |
| BD7090NUV (Dedicated IC) | Linear charger for Maxell’s all-solid-state battery | ||
| BD8B133NVX (Under development) | Boost DC-DC converter IC with 180nA quiescent current | ||
| BU49xxFVE | Low voltage CMOS reset IC |
* If you want to buy Board, it is possible to buy from Maxell.
Design Resources
Specifications
| Board Number | Onboard Battery | Boost DC-DC Quiescent Current | Output Voltage | Input Voltage | Charge Method | EN Function | Battery Voltage Monitoring Function | Size | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REFLVBMS002-EVK-001 | Maxell's All-solid-state Battery [PSB401010H] Nominal Voltage: 2.3V, Battery Capacity: 8mAh |
180nA(Typ.) | 1.8V, 3.0V, 3.3V (Selectable via jumpers) | 2.9V to 5.5V | CCCV (already set to recommended charging conditions for the PSB401010H) | Can be turned ON/OFF with onboard jumpers | Monitor battery voltage and set the ON/OFF voltage of the DC-DC converter IC by mounting a reset IC (BU49xxFVE) | 30mm × 21mm |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REFLVBMS002-EVK-001 | Battery Management | BD7090NUV | - | Active | - | - | ||||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5309G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5310G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5311G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5312G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5313G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5314G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5315G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5316G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5317G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5318G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5319G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5320G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5321G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5322G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5323G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5324G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5325G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5326G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5327G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5328G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5329G-2C | - | Recommended | - | - | - | |||||
| REFLVBMS002-EVK-001 | Voltage Detectors (Reset ICs) | BD5330G-2C | - | Recommended | - | - | - |


