AC/DC Converters ICs

ROHM offers a broad selection of AC/DC controller and converter ICs. These large-current external FET switching regulators are compatible with nearly all switching power-supply applications by offering a wide input voltage range, multiple topologies (boost, negative voltage, buck, buck-boost), and flexible operating frequency.

SiC Applications

A pioneer in SiC technology, ROHM was the first supplier to introduce AC/DC converter control ICs for a SiC drive that makes it possible to increase performance while reducing power consumption. The growing proliferation of SiC power devices is expected to provide added value to the AC/DC converter market which demands increased power savings and miniaturization.

Evaluation Boards

There are Evaluation Boards for various power bands and topologies.

Videos & Catalogs

 

Videos
Digital Datasheet | BM2SC12x Family of 1700V SiC ACDC Converters
2023-01-21 00:00:00.0 ( 1:15 )
ROHM has released compact 45W output AC/DC converter ICs with integrated high voltage SJ FET.
ROHM has released compact 45W output AC/DC converter ICs with integrated high voltage SJ FET.

Videos
Digital Datasheet | Compact Surface Mount High Power 45W Models BM2P06xMF-Z
2023-01-21 00:00:00.0 ( 1:33 )
ROHM developed the AC/DC fly-back converter ICs with an integrated 730V breakdown MOSFET.
ROHM developed the AC/DC fly-back converter ICs with an integrated 730V breakdown MOSFET.

Videos
Digital Datasheet | BM2SCQ12x Family of 1700V SiC ACDC Converters
2020-12-17 00:00:00.0 ( 1:15 )
The BM2SCQ12x series are integrated a 1700V SiC MOSFET and control circuitry.
The BM2SCQ12x series are integrated a 1700V SiC MOSFET and control circuitry.

Parametric Search

 
X X

      Loading
      Loading
      Loading