Power Factor Correction Controller IC - BD7691FJ

BD7691FJ is Power Factor Correction for AC/DC supplies the system which is suitable for all the products needing power factor improvement. The PFC adopts boundary conduction mode (BCM), and switching loss reduction and noise reduction are possible by Zero Current Detection (ZCD). ZCD detects by resistance, the auxiliary winding is unnecessary.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BD7691FJ-E2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

FET

-

Controller Type

PFC

Vin1(Min.)[V]

10.0

Vin1(Max.)[V]

26.0

SW frequency(Max.)[kHz]

220.0

BR PIN

-

Channel

1

Light Load mode

No

EN

No

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • Boundary Conduction Mode
  • Low Power consumption
  • VCCUVLO
  • Resister detection for ZCD
  • Switching loss reduction, noise reduction by ZCD
  • Improving the efficiency by the max frequency control
  • Dynamic and Static OVP by the VS pin
  • High accuracy over current detection (±4%)
  • Error amplifier input short protection
  • Stable MOSFET gate drive by the Clamper
  • Protection function by the OVP pin