PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type - BM2P137TKF
The PWM type DC/DC converter for AC/DC provides an optimum system for all products that include an electrical outlet. It enables simpler design of a high effective converter specializing in non-isolated devices. This series has a built-in HV starter circuit that tolerates 650V/800V, and it contributes to low power consumption. With a current detection resistor for switching as internal device, it can be designed as small power supply. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is fixed to 100 kHz. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in super junction MOSFET which tolerates 650V/800V makes the design easy.
For Automotive usage, please contact Sales.
Technical Documents
Application Note
Thermal Resistance
|
|
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
|
Part Explanation
|
|
For ICs
|
Additional information Batch Download
Environmental Data
REACH SVHC Non-use Declaration
|
|
|
Other
Factory Information
|
|
|