Rohm Breadcrumb

Rohm Productdetail

PWM Type DC/DC converter IC Integrated Switching MOSFET - BM2P11A

The PWM Type DC/DC converter for AC/DC provides an optimal system for all products that include an electrical outlet. BM2P11A supports both isolated and non-isolated devices, enabling simpler design of various Types of high-efficiency electrical converters. The built-in starter circuit which withstand 650V pressure contributes to low-power consumption. Design can be easily implemented because includes a sensing resistor. Current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response since current mode control is utilized. The switching frequency is 100 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function that contributes to low EMI is also included on chip. Design can be easily implemented because includes a 650V switching Super Junction MOSFET.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | BM2P11A-Z
Package | DIP8
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Tube
RoHS | Yes

Specifications:

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

10.9

Vin1(Max.)[V]

26.0

Start Circuit [V]

650.0

SW frequency(Max.)[KHz]

100.0

Vcc OVP

Latch

BR PIN

-

On Resistor (MOSFET)[Ω]

2.0

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • PWM frequency : 100kHz
  • PWM current mode control
  • Frequency hopping function
  • Burst operation when load is light
  • Frequency reduction function
  • Built-in 650V starter circuit
  • Built-in 650V switching MOSFET
  • VCC pin Under-Voltage protection
  • VCC pin Over-Voltage protection
  • Per-cycle Over-Current Protection Circuit
  • AC Correction function of Over current limiter
  • Soft start
  • Secondary Over-Current Protection Circuit
  • External LATCH function
  • X-Capacitor discharge function