ROHM Product Detail

BM2SC125FP2-LBZ
Quasi-resonant AC/DC Converter Built-in 1700V SiC-MOSFET

This is the product guarantees long time support in industrial market. BM2SC125FP2-LBZ is a quasi-resonant AC/DC converter that provides an optimum system for all products which has an electrical outlet. Quasi-resonant operation enables soft switching and helps to keep the EMI low. This IC can be designed easily because it includes the 1700V SiC (Silicon-Carbide) MOSFET. Design with a high degree of flexibility is achieved with current detection resistors as external devices. The burst operation reduces an electric power at light load. BM2SC125FP2-LBZ includes various protection functions, such as soft start function, burst operation function, over current limiter per cycle, over voltage protection, overload protection.

Product Detail

 
Part Number | BM2SC125FP2-LBZE2
Status | Recommended
Package | TO263-7L
Packing Type | Taping
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
MSL | 1

Specifications:

FET

SiC-MOSFET Integrated

Vin1(Min.)[V]

15

Vin1(Max.)[V]

27.5

Vmax (DrainMax) [V]

1700

SW frequency(Max.)[kHz]

120

Vcc OVP

Auto Restart

BR PIN

Yes

On Resistor (MOSFET)[Ω]

1.12

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

10.18x15.5 (t=4.56)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • TO263-7L Package
  • Built-in 1700V SiC-MOSFET
  • Quasi-resonant Type (Low EMI)
  • Frequency Reduction Function
  • Low Current Consumption (19µA) during Standby
  • Burst Operation at Light Load
  • SOURCE Pin Leading Edge Blanking
  • VCC UVLO (Under Voltage Lock Out)
  • VCC OVP (Over Voltage Protection)
  • Over Current Protection Circuit per Cycle
  • Soft Start Function
  • ZT Pin Trigger Mask Function
  • ZT OVP (Over Voltage Protection)
  • BR UVLO (Under Voltage Lock Out)

Videos & Catalogs

 
Loading...
X

Most Viewed