ROHM Product Detail

BM2QH0A13FS-Z
Primary Side Feedback Quasi Resonant Built-in 900V MOSFET Flyback Converter IC

This series is a primary side feedback type AC/DC control IC. Built-in 900V MOSFET, startup circuit, and resistors contribute to component reduction and low standby power consumption. The control method adopts Quasi Resonant to achieve low EMI and high efficiency. Optimized sampling timing during primary side feedback operation greatly improves load regulation characteristics. The SSOP-A20_16A high heat dissipation, surface mount type package is used to help reduce mounting costs.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM2QH0A13FS-ZE2
Status | Recommended
Package | SSOP-A20_16A
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

FET

Integrated

Controller Type

QR

Vin1(Min.)[V]

8.6

Vin1(Max.)[V]

30

Vmax (DrainMax) [V]

900

Start Circuit

Integrated

SW frequency(Max.)[kHz]

120

Vcc OVP

Auto Restart

BR PIN

No

On Resistor (MOSFET)[Ω]

12.9

Channel

1

Light Load mode

No

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

8.7x7.8 (t=2.01)

Find Similar

Features:

  • Photocoupler Less by Primary Side Feedback
  • Quasi Resonant Control / Current Mode
  • Built-in 900V Withstand Voltage Element / MOSFET / Startup Circuit / Resistor
  • Frequency Reduction Function
  • Brown IN / OUT Function (BR UVLO / BR OVP)
  • VCC UVLO / VCC OVP
  • FB Pin Resistance Open
  • Timeout Function
  • Overcurrent Limiter with AC Voltage Correction
  • Overload Protection
  • Dynamic Overcurrent Protection
  • SOURCE Pin Open / Short Protection
  • Soft Start Function
  • TSD Function
X

Most Viewed