ROHM Product Detail

BM2PH1A13FS-Z
Built-in Switching MOSFET PWM-type DC/DC Converter IC

The PWM-type DC/DC converters for AC/DC supplies the optimum system for all products in which an outlet is present. It is compatible with both insulated and noninsulated, and various types of low-power consumption converters can be easily designed. The built-in 900V startup circuit contributes to low power dissipation. A highly flexible power supply design is achieved by externally installing a current detection resistor for switching. Because of the use of current mode control, the current is limited every cycle, providing excellent performance in bandwidth and excessive response. The switching frequency is fixed at 100 kHz. When turned light load, the frequency is reduced to achieve high efficiency. Built-in frequency hopping function contributes to low EMI. Built-in 900V switching MOSFET enables easy designing. The SSOP-A20_16A high heat dissipation, surface mount type package is used to help reduce mounting costs.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM2PH1A13FS-ZE2
Status | Recommended
Package | SSOP-A20_16A
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

8.3

Vin1(Max.)[V]

25

Vmax (DrainMax) [V]

900

Start Circuit

Integrated

SW frequency(Max.)[kHz]

100

Vcc OVP

Auto Restart

BR PIN

Yes

On Resistor (MOSFET)[Ω]

12.9

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

8.7x7.8 (t=2.01)

Find Similar

Features:

  • PWM Current Mode Control
  • Frequency Hopping Function
  • Burst Operation at Light Load
  • Frequency Reduction Function
  • Built-in 900V Startup Circuit
  • Built-in 900V Switching MOSFET
  • VCC UVLO (Under Voltage Lockout)
  • VCC OVP (Over Voltage Protection)
  • SOURCE Pin Open Protection
  • SOURCE Pin Function of Leading Edge Blanking
  • Over Current Detection Function per Cycle
  • Over Current Detection AC Compensation Function
  • Soft Start Function
  • Secondary Over Current Protection Circuit
X

Most Viewed