BM1051F
Quasi-Resonant Control DC/DC converter and Power Factor Correction converter IC for AC/DC Converter

BM1051F is compounded LSI of Power Factor Correction converter (PFC) for harmonic solution and DC/DC converter (DC/DC). Because DC/DC operates on Quasi-resonant method, DC/DC contributes to Low EMI. BM1051F built in a HV starter circuit that tolerates 650V. Because of putting the current sense resistors externally both the PFC part and the DC/DC part, IC enables power supply design free. In the PFC part, IC adopts peak current control operation. Suitable application is proposed by a various protection circuit, such as the multiplier with a revision circuit on the AC voltage falls, the load regulation revision circuit, and the maximum power feed-forward circuit, etc. The Quasi-resonant system of a DC/DC part contributes to low EMI because PFC operates by soft switching. A burst mode is built in, so the power is reduced at light load. Various protection functions, such as a soft start function, a burst function, an over-current limiting for every cycle, overvoltage protection, and over current protection, are built in. The pin for communicated control with a controller and the external stop pin are prepared; it proposes the system that can be adapted for various applications.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM1051F-GE2
Status | Recommended
Package | SOP24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

FET

-

Controller Type

PFC + QR

Vin1(Min.)[V]

8

Vin1(Max.)[V]

24

Start Circuit [V]

650

SW frequency(Max.)[kHz]

120

Vcc OVP

Auto Restart / Latch

BR PIN

Yes

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

15x7.8 (t=2.01)

Find Similar

Features:

  • Quasi-resonant circuit + PFC circuit
  • Built-in HV Starter circuit
  • Low consumption current (typ.10µA) when starter circuit is OFF.
  • Quasi resonant circuit
    • Max operating frequency (120kHz)
    • Frequency reduction function
    • Over-current limiting variable function
    • Pulse-by-pulse over-current protection circuit
    • Built-in Soft start
    • Voltage protection function (brown out) during low input
    • ZT pin Over Voltage Protection
    • Output overload protection (auto recovery /latch switching enabled)
    • 250nsec Leading-Edge Blanking
  • Power Factor Correction circuit
    • Peak current control (65kHz)
    • Per-cycle over current protection circuit
    • Maximum power revision
    • the multiplier with a revision circuit when the AC voltage falls the load change measure circuit
  • Selectable protection method by LATCH/AUTOR terminal.
    • LATCH/AUTOR=H : Latch
    • LATCH/AUTOR=L : Auto recovery
  • External stop function (COMP pin)
  • AC input voltage stop detected function (ACDET)
  • Built-in PFC stop terminal (PFCON/OFF)
X

Most Viewed