BM1P065FJ
PWM Control IC

The PWM control IC for AC/DC "BM1P065FJ" provides an optimum system for all products that include an electrical outlet. A built-in start circuit that withstands 650 V helps to keep power consumption low. Both isolated and non-isolated versions are supported, making for simpler design of various types of low-power converters. Switching MOSFET and current detection resistors are external devices, thus achieving a higher degree of freedom in power supply design. The switching frequency is set as fixed. Since current mode control is used, a current limit is imposed in each cycle, and excellent performance is demonstrated in bandwidth and transient response. With a light load, frequency is reduced and higher efficiency is realized. A frequency hopping function is also built in, contributing to low EMI. Also on chip are soft start and burst functions, a per-cycle overcurrent limiter, VCC overvoltage protection, overload protection, and other protection functions.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM1P065FJ-E2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

AC Monitor Function

Yes

BR UVLO

No

Current Detection Resistors

External

Dynamic Over Current Detection

No

External LATCH Function

No

FB OLP

Auto Restart

Frequency Reduction Function

Yes

Over Current Detection Voltage (typ.)[V]

0.4

VH Terminal UVLO

No

FET

External

Controller Type

PWM

Vin1(Min.)[V]

8.9

Vin1(Max.)[V]

26

Withstand Voltage [V]

650

SW Frequency (Max.)[kHz]

65

VCC OVP

Auto Restart

BR PIN

Yes

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Auto Restart

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

· PWM current mode method
· Frequency Hopping function
· Burst operation / Frequency reduction function when load is light
· Built-in 650V start circuit
· VCC pin under voltage protection
· VCC pin over voltage protection
· CS pin Open protection
· CS pin Leading-Edge-Blanking function
· Per-cycle over current protection circuit
· Current protection with AC voltage compensation
· Soft start
· Secondary Over current protection circuit
X

Most Viewed