ROHM Product Detail

RPI-441C1E
Photointerrupter Power Saving Type

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | RPI-441C1E
Status | Active
Package | RPI-441C1E
Packing Type | Bulk
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Type

Power Saving Type

Gap Width[mm]

4

Slit Width[mm]

0.5

Output Type

Phototransistor

Collector Current(Min.)[mA]

0.2

 · VCE[V]@Collector Current

5

 · IF[mA]@Collector Current

10

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

8x4.2 (t=5.2)

Find Similar

Features:

・Gap width4.0mm
・Power saving type
X

Most Viewed