ROHM Product Detail

RPI-352
Photointerrupter Double Mold Type

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | RPI-352
Status | Active
Package | RPI-352
Packing Type | Bulk
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Type

Small Type

Gap Width[mm]

3

Slit Width[mm]

0.4

Output Type

Phototransistor

Collector Current(Min.)[mA]

0.2

 · VCE[V]@Collector Current

5

 · IF[mA]@Collector Current

20

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.4x4.2 (t=5.4)

Find Similar

Features:

・Gap width3.0mm
・Small dip type
X

Most Viewed