ROHM Product Detail

RPI-0128
Photointerrupter Double Mold Type

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | RPI-0128
Status | Active
Package | RPI-0128
Packing Type | Taping
Unit Quantity | 7500
Minimum Package Quantity | 7500
RoHS | Yes

Specifications:

Type

Ultraminiature SMD Type

Gap Width[mm]

1.2

Slit Width[mm]

0.2

Output Type

Phototransistor

Collector Current(Min.)[mA]

1

 · VCE[V]@Collector Current

5

 · IF[mA]@Collector Current

5

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.5×1.6(t=1.8)

Find Similar

Features:

  • Ultraminiature SMD type
  • Gap width 1.2mm
X

Most Viewed