ROHM Product Detail

RPR-220UC30N
Reflective Type Photosensors (Photoreflectors)

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | RPR-220UC30N
Status | Active
Package | DIP
Packing Type | Tube
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Interface

Analog

Integrated Capabilities

PS

IF (Absolute Maxmum Rating) [mA]

30

VCEO (Absolute Maxmum Rating) [V]

30

Dark Current(Max)[µA]

10

Collector Current[mA]

0.08~0.8

Temperature Range[°C]

-25 to 85

Focus Length (Recommended Operating Distances)[mm]

6

Emitter WaveLength (Typ.)[nm]

630

Package Size [mm]

6.4×4.9 (t=6.5)(Without Leadframe)

Package Type

DIP

Find Similar

Features:

・Higf sensitivity
・Light weight and compact
・Red emitting color

Videos & Catalogs

 
Loading...
X

Most Viewed