ROHM Product Detail

Last Time Buy RPMD-0132
Surface Mount Type Photo Diode

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RPMD-0132
Status | Last Time Buy
Package | SMD
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Type

Surface Mount Type (Topview)

Wavelength λP(Typ.)[nm]

940

Half Viewing Angle θ1/2

60

Visible Light Filter

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

75

Package Size [mm]

4.4x3.7 (t=0.55)

Features:

  • Thickness 0.55mm
  • Improved green wavelength sensitivity for the pulse wave sensing
  • Infrared wavelength is also active sensor area
  • High active area ratio to the package area
X

Most Viewed