Obsolete
									
								
								
				
							
						RPMD-0100
Photo Diode Topview Type
								RPMD-0100
							
							
							
						
						
							
								Obsolete
							
						
						
						
						RPMD-0100
						
						Photo Diode Topview Type
						 
						
						
					
				
			
		
			
				Production has already been terminated. Not available for sales.
Product Detail
													Part Number | RPMD-0100
												
												
													Status | 
														
															
																Obsolete
															
																
													
												
												
													Package | 
														
															
																SMD
															
														
													
												
												
													
														Packing Type | Taping
													
												
													
														
															Unit Quantity | 3000
														
													
													
													
														
															Minimum Package Quantity | 3000
														
													
												
													RoHS | 
															Yes
														
													
												
												
											Specifications:
Type
Topview Type
Wavelength λP(Typ.)[nm]
940
Visible Light Filter
Yes
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2x1.2 (t=0.95)
Features:
1) Dimensions 3.0x2.0x1.0mm(LxWxH)2) Photocurrent 1.8µA(typ.)
3) Visible light-blocking resin(<750nm)
4) Supports lead-free solders
5) RoHS directive