ROHM Product Detail

SML-M13RT
Surface mount type, 870nm NIR (Near Infrared) LED

SML-M13RT is a NIR (Near Infrared) LED with a wavelength of 870 nm.

Product Detail

 
Part Number | SML-M13RTT86
Status | Active
Package | SML-M13RT
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Type

Surface Mount Type (Topview)

IF (Absolute Maxmum Rating) [mA]

30

VR (Absolute Maxmum Rating) [V]

5

Ie [mW/sr]

1.7

IF [mA]

20

VF (Typ.) [V] @IF

1.4

Wavelength λP(Typ.)[nm]

870

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Dimensions [mm]

2x1.25 (t=0.9)

Find Similar

Features:

・With Reflector
・Automatic mount and reflow
X

Most Viewed