ROHM Product Detail

SML-H15RT
Surface mount type, 850nm NIR (Near Infrared) LED

SML-H15RT is a NIR (Near Infrared) LED with a wavelength of 850 nm.

Product Detail

 
Part Number | SML-H15RTT86
Status | Active
Package | SML-H15RT
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Type

Surface Mount Type (Topview)

IF (Absolute Maxmum Rating) [mA]

30

VR (Absolute Maxmum Rating) [V]

5

Ie [mW/sr]

2.2

IF [mA]

20

VF (Typ.) [V] @IF

1.4

Wavelength λP(Typ.)[nm]

850

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Dimensions [mm]

2x1.25 (t=0.8)

Find Similar

Features:

  • Source of light for sensor application.
X

Most Viewed