ROHM Product Detail

Obsolete SIM-20ST
Infrared Light Emitting Diode Side View Type

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SIM-20ST
Status | Obsolete
Package | DIP
Packing Type | Bulk
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Type

Sideview Resin

Po [mW]

7

Ie [mW/sr]

7.5

Wavelength λP(Typ.)[nm]

950

Half Viewing Angle θ1/2

15

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.3x4.4 (t=3.3)

Features:

・Sideview moldresin package
・Molde standard type
X

Most Viewed