Not Recommended for New Designs SIR-568ST3F
Infrared Light Emitting Diode Top View Type

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | SIR-568ST3F
Package | DIP
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Bulk
RoHS | Yes

Specifications:

Type

φ5 Moldresin

Po [mW]

13

Ie [mW/sr]

38

Wavelength λP(Typ.)[nm]

850

Half Viewing Angle θ1/2

13

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

Circleφ5

Find Similar

Features:

・φ5 moldresin package
・High speed LED for optical communications
X

Most Viewed