ROHM Product Detail

Obsolete RPI-1035
Surface Mount type 4 Direction Detector

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | RPI-1035
Status | Obsolete
Package | RPI-1035
Packing Type | Taping
Unit Quantity | 750
Minimum Package Quantity | 750
RoHS | Yes

Specifications:

Type

Surface mount type

Output Type

Phototransistor

Wavelength λP(Typ.)[nm]

950

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.9x3.9 (t=2.4)

Features:

・Surfacemount optical four-directional detection sensor
・Detection in four directions.
・Less malfunction by vibration, compared with mechanical-type sensor.
・Free from influence by magnetic field, unlike magnetic-type sensor.
X

Most Viewed