ROHM Product Detail

BM6343AFS-Z
36V High-performance, High-Reliability Unipolar Stepping Motor Driver

BM6343AFS-Z is a unipolar stepping motor driver. Rated power supply voltage of the device is 36V, rated output voltage is 100V, and rated output current is 3.0A. CLK-IN Driving Mode and 3-wire Serial Communication Mode is adopted for input interface, and excitation mode is corresponding to FULL STEP mode, HALF STEP mode and QUARTER STEP mode via a built-in DAC. In addition, the power supply may be driven by one single system, which simplifies the design.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM6343AFS-ZE2
Status | Recommended
Package | SSOP-A54_36A
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

36

Iout (Max.)[A]

3

Iout Peak (Max.)[A]

3.5

Output On Resistance (Typ.)[Ω]

0.1

Step

to 1 / 4

MIX DECAY Function

-

Single power supply input

Yes

Automotive class

No

Interface

CLK-IN/Serial Interface(3-wire)

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

22.0x14.1 (t=2.4)

Find Similar

Features:

  • Single Power Supply Input (Rated Voltage of 36V)
  • Rated Output Current: 3.0A
  • Rated Output Current (Peak): 3.5A
  • Low ON Resistance DMOS Output
  • Power Save Function
  • Power-on Reset Function
  • CLK-IN Drive Mode
  • 3-wire Serial Communication Mode
  • PWM Constant Current Control (Current Limit Function)
  • Built-in Spike Noise Cancel Function (External Noise Filter is Unnecessary)
  • FULL STEP, HALF STEP and QUARTER STEP Functionality
  • Freely Timing Excitation Mode Switch
  • Normal Rotation & Reverse Rotation Switching Function
  • Built-in Logic Input Pull-Down Resistor
  • Thermal Shutdown Circuit (TSD)
  • Under Voltage Lock Out Circuit (UVLO)
  • Over Voltage Lock Out Circuit (OVLO)
  • Protects Against Malfunction when Power Supply is Disconnected (Ghost Supply Prevention Function)
X

Most Viewed