ROHM Product Detail

BD65520MUV
High-efficiency 36V Withstand Voltage Stepping Motor Driver

BD65520MUV is a 36V power supply rated, 2.0A output current rated, low-consumption bipolar PWM constant current driven High-efficiency Driver. The input interface adopts the CLK-IN drive system, and the excitation mode supports FULL STEP to 1/32 STEP mode via a built-in DAC. FAST / SLOW DECAY of current decay mode ratio linear variable freely. Pin settings and detailed settings by SPI are set to make an optimum current control possible according to the load of every motor for a High-efficiency Drive. In addition, the power supply may also be driven by a single system, contributing to a simple set design.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD65520MUV-E2
Status | Recommended
Package | VQFN040V6060
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

36

Iout (Max.)[A]

2

Iout Peak (Max.)[A]

2.5

Output On Resistance (Typ.)[Ω]

0.55

Step

to 1 / 32

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Interface

CLK-IN/Serial Interface(SPI)

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.0x6.0 (t=1.0)

Find Similar

Features:

  • Built-in High-efficiency Drive Mode
    (Drive Current Value Output Function, High-efficiency Drive Setting Function)
  • Motor Load Status Output Function
  • Pin Setting Mode / SPI Setting Mode
  • Detailed Setting Function by SPI Input
  • Output Current Rating (DC) 2.0A
  • Low ON Resistance DMOS Output
  • CLK-IN Drive System
  • PWM Constant Current Control (Other Oscillation)
  • Built-in Spike Noise Blanking Function
    (No external Noise Filter required)
  • FULL STEP to 1/32 STEP Compatible
  • Excitation Mode Switching Free Timing
  • Current Decay Mode Switching Function
    (FAST DECAY / SLOW DECAY Ratio Linear Variable (MIX DECAY))
  • Current Decay Mode Optimization Function (AUTO DECAY)
  • Forward / Reverse Switching Function
  • Power Save Function
  • Built-in Logic Input Pull-down Resistor
  • Power ON Reset Function
  • Temperature Protection Circuit (TSD)
  • Overcurrent Protection Circuit (OCP)
  • Low Voltage Malfunction Prevention Function (UVLO)
  • Overvoltage Output OFF Function (OVLO)
  • Malfunction Prevention Function if no power applied
    ("Ghost Supply Prevention" function)
  • Protection Status Output Function
  • Adjacent Pin Short Protection
  • Ultra-compact, Ultra-thin, High Heat Dissipation (Backside Heat Dissipation) Package
X

Most Viewed