BD6395FP - Documentation

BD6395FP,BD6393FP,BD6290EFV,BD63960EFV,BD63940EFV,BD63920EFV are stepper motor driver series with PARALLEL-IN drive mode. As for its basic function, it is a low power consumption bipolar PWM constant current-drive driver with power supply's rated voltage of 36V and rated output current of 0.8A, 1.2A, 1.5A. BD6395FP,BD6393FP,BD6290EFV have excitation modes of FULL STEP & HALF STEP &, QUATER STEP mode. Thus making it possible to realize optimum control under a variety of motors.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

User's Guide

RAGU User's Guide (EN)
 
The RAGU is Evaluation Tool controls the stepping motor driver IC to demonstrate and evaluate its functions.

Application Note

Notes for Temperature Measurement Using Thermocouples
 
This application note explains cautions regarding the temperature measurement. The content of this application note is generally applicable, irrespective of the types of semiconductor devices.
Two-Resistor Model for Thermal Simulation
 
This application note explains the two-resistor model, which is the simplest model among thermal models used in thermal simulations. The thermal simulations mentioned three-dimensional model thermal conduction and thermal fluid analysis tools.
Notes for Temperature Measurement Using Forward Voltage of PN Junction
 
This application note explains cautions regarding the temperature measurement Using Forward Voltage of PN Junction. The content of this application note is generally applicable, irrespective of the types of semiconductor devices.
Method for Monitoring Switching Waveform
 
This application note explains how to correctly monitor the switching waveforms of the power device element such as switching power supply or a motor drive circuit.
Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Impedance Characteristics of Bypass Capacitor
 
This application note focuses on the impedance characteristics of capacitors, and explains cautions for selecting bypass capacitors.
Part Explanation
 
For ICs