ROHM Product Detail
Not Recommended for New Designs
BD63873EFV
High Performance, High Reliability 36V Series Stepper Motor Driver
Not Recommended for New Designs
BD63873EFV
High Performance, High Reliability 36V Series Stepper Motor Driver
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD63873EFV
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BD63873EFV-E2 | BD63710AEFV-E2 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | HTSSOP-B28 | HTSSOP-B28 |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Vcc(Max.)[V] | 36.0 | 36.0 |
| Power Supply Voltage (Max.) [V] | 28.0 | 28.0 |
| Power Supply Voltage (Min.) [V] | 19.0 | 19.0 |
| Iout (Max.)[A] | 1.0 | 1.0 |
| Iout Peak (Max.)[A] | 1.5 | 1.5 |
| Output On Resistance (Typ.)[Ω] | 1.9 | 1.2 |
| I/F | CLK-IN | CLK-IN |
| Step | to 1 / 4 | to 1 / 4 |
| MIX DECAY Function | Yes | Yes |
| Single power supply input | Yes | Yes |
| Automotive class | No | No |
| Temperature (Min.)[°C] | -25 | -25 |
| Temperature (Max.)[°C] | 85 | 85 |
| Package Size [mm] | 9.7x6.4 (t=1.0) | 9.7x6.4 (t=1.0) |
Show / Hide Parameters
X