ROHM Product Detail

Not Recommended for New Designs BD63847EFV
µ-step,36V Series Stepper Motor Drivers

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD63847EFV-E2
Package | HTSSOP-B28
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

19

Vcc (Max.)[V]

36

Iout (Max.)[A]

2

Iout Peak (Max.)[A]

2.5

Output On Resistance (Typ.)[Ω]

0.85

Step

to 1 / 16

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Interface

CLK-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9.7x6.4 (t=1.0)

Features:

・Low on-resistance DMOS, rated output current 2.0A
・CLK-IN drive
・1/16μ-step
・Power-saving function
・Forward rotation & reverse rotation switching function
・TSD(Thermal Shutdown) circuit
・OCP(Over Current Protection) circuit
・UVLO(Under Voltage Locked Out) circuit
・OVLO(Under Voltage Locked Out) circuit
・Power ON reset function
・Compact, thin-shape, and high heat dissipation package
・Current decay mode selection(Mix decay)
・One power supply system 36V
・pin-compatible line up (BD63843EFV)
X

Most Viewed