BD63401EFV
40V Stepping Motor Driver

BD63401EFV is a bipolar low-consumption driver that driven by PWM current. Rated power supply voltage of the device is 40V, and rated output current is 1.35A. PARA-IN driving mode is adopted for input interface. In addition, the power supply can be driven by one single system, which simplifies the design.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63401EFV-E2
Status | Recommended
Package | HTSSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

33

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

40

Iout (Max.)[A]

1.35

Output On Resistance (Typ.)[Ω]

1

Step

to 1 / 2

Single power supply input

Yes

Automotive class

No

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.5x6.4 (t=1)

Find Similar

Features:

  • Rated Output Current 1.35A
  • Low ON Resistance DMOS Output
  • PARA-IN Drive Mode
  • PWM Constant Current (other oscillation)
  • Built-in Spike Noise Cancel Function (external noise filter is unnecessary)
  • FULL STEP, HALF STEP Functionality
  • Current Decay Mode is SLOW DECAY
  • Power Save Function
  • Built-in Logic Input Pull-down Resistor
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lock Out Circuit (UVLO)
  • Over Voltage Lock Out Circuit (OVLO)
  • Protects against malfunction when power supply is disconnected (Ghost Supply Prevention function)
  • Microminiature, Ultra-thin and High Heat-radiation (exposed metal type) Package
X

Most Viewed