BD6995FV
Multifunction Single-phase Full-wave Fan Motor Driver
						
						
						
						
						BD6995FV
						
						Multifunction Single-phase Full-wave Fan Motor Driver
						 
						
						
					
				
			
		
			
				
				BD6995FV is a 1chip driver for 12V single-phase full-wave fan motor. This IC employs the Bi-CDMOS process and soft switching drive, low power consumption and quiet drive is provided.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
17
Power Supply Voltage (Min.) [V]
4.5
Iout (Max.)[A]
1.2
Vcc (Max.)[V]
20
Drive Type
PWM Soft SW
Speed Control
DC
Standby mode
Yes
FG/AL Signal
FG/AL
Usage
PC, Video Projector
Number of phase
Single-phase
Power supply
4.3 to 17
Channel
1
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5.0x6.4 (t=1.35)
Features:
- SSOP Small Package
- PWM Soft switching Drive
- Standby Function
- Speed Controllable by DC Input
- Quick Start
- OSC Select Function (Triangle OSC or Saw OSC)
- Signal Select Function
 (Rotation Speed Pulse Signal: FG or Lock Alarm Signal: AL)
- Signal Output
- Lock Protection and Automatic Restart
 (Without External Capacitor)
- Current Limit