Not Recommended for New Designs BD6966NUX
PWM speed control with stand-by function, thin package type

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6966NUX-GE2
Package | VSON010X3030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

5.5

Power Supply Voltage (Min.) [V]

1.8

Iout (Max.)[A]

1

Vcc (Max.)[V]

8

Drive Type

BTL

Speed Control

PWM

Standby mode

Yes

FG/AL Signal

FG

Number of phase

Single-phase

Power supply

5V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

3x3 (t=0.6)

Find Similar

Features:

・Compact package
・Direct PWM seed control
・BTL soft switched drive
・Lock protection without external capacitor
・Low duty start up function
・FG output
X

Most Viewed