ROHM Product Detail

Not Recommended for New Designs BD6726FU
Quiet pre-driver (Speed control function by rotation speed feedback)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6726FU-E2
Package | SSOP-C20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

17

Power Supply Voltage (Min.) [V]

5

Vcc (Max.)[V]

20

Drive Type

PWM Soft SW

Speed Control

DC/PWM

Standby mode

-

FG/AL Signal

FG

Number of phase

Single-phase

Power supply

12V / 24V / 48V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

100

Package Size [mm]

5.0x6.4 (t=1.35)

Features:

・Direct PWM & DC voltage speed control
・Minimum rotational speed
・Current limiting function
・PWM soft switched drive
・Soft start function
・Lock protection without external capacitor
・FG output
・Speed control function by rotation speed feedback
X

Most Viewed