BD61247NUX
Multifunction Single-phase Full-wave Fan Motor Driver
BD61247NUX
Multifunction Single-phase Full-wave Fan Motor Driver
BD61247NUX is a 1chip driver that is composed of H-bridge power DMOS FET. It realizes the quietness of the motor by PWM soft switching.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
16
Power Supply Voltage (Min.) [V]
4.5
Iout (Max.)[A]
1.2
Vcc (Max.)[V]
18
Drive Type
PWM Soft SW
Speed Control
PWM
Standby mode
-
FG/AL Signal
FG
Usage
General
Number of phase
Single-phase
Power supply
4V to 16V
Channel
1
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
3.0x3.0 (t=0.6)
Features:
- Driver Including Power DMOS FET
- Speed Controllable by PWM Input
- PWM Soft Switching
- Quick Start
- Start Assist
- Lock Protection and Automatic Restart
- High Speed Detection Protection
- Rotation Speed Pulse Signal Output (1/2FG)