ROHM Product Detail

Last Time Buy BU64562GWZ
2 wire serial interface Lens driver for Piezo

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU64562GWZ-E2
Status | Last Time Buy
Package | UCSP30L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Usage

Piezo

Interface

I2C

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.9x0.77 (t=0.33)

Features:

・Built-in 15MHz Oscillator
・Built in 1ch H Bridge Driver
・2-wire serial interface (I²C-compatible)
・Built in VM sweep mode for silent piezo
X

Most Viewed