ROHM Product Detail

Not Recommended for New Designs BD6360GUL
Parallel interface Lens driver for STM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6360GUL-E2
Package | VCSP50L2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Usage

Stepping Motor

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.1x2.1 (t=0.55)

Features:

・Ultra-small chip size package:2.1mm×2.1mm×0.55mm (H=Max)
・Low ON-Resistance Power CMOS output:on high and low sides in total typ. 1.00Ω
・ESD resistance (Human Body Model) : 8kV
・Built-in voltage-regulator circuit for photo-interrupter and comparator circuits with hysteresis for photo-interrupter output waveform
・Input mode selection function (1.8V can be put into each control input terminal)
・Built-in UVLO (Under Voltage Locked Out : UVLO)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption : 0μA Typ.
X

Most Viewed