Rohm Breadcrumb

Rohm Productdetail

3-Phase Brushless Fan Motor Driver - BM6241FS (New)

This 3-phase Brushless Fan motor driver IC adopts MOSFET as the output transistor, and put in a small full molding package with the high voltage gate driver chip. The protection circuits for overcurrent, overheating, under voltage lock out and the high voltage bootstrap diode with current regulation are built-in. It provides optimum motor drive system for a wide variety of applications by the combination with controller BD6201x series and enables motor unit standardization.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | BM6241FS-E2
Status | Active
Package | SSOP-A54_23
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Type

Driver

Vcc (Max.)[V]

250.0

Power Supply Voltage (Max.)[V]

250.0

Iout (Max.)[A]

2.0

Drive Type

180° sinusoidal

Speed Control

DC

Standby mode

-

FG/AL Signal

FG

Usage

Air-Conditioner

Number of phase

Three-phase

Channel

1.0

Controller Chip

Sinusoidal

Features:

  • 250V MOSFET Built-in
  • Output Current 2.0A
  • Bootstrap operation by floating high side driver(including diode)
  • 3.3V logic input compatible
  • Protection circuits provided: CL, OCP, TSD, UVLO, MLP and the external fault input
  • Fault Output (open drain)