BU24036MWV
μ-step System Lens Driver for Digital Still Cameras
								BU24036MWV
							
							
							
						
						
						
						
						BU24036MWV
						
						μ-step System Lens Driver for Digital Still Cameras
						 
						
						
					
				
			
		
			
				
				
					
						
							
								
									
										
										 	Data Sheet
										 	
									
									
							
						
					
					
						
							
								
									
										Buy
											*
										
										
									
									
							
						
					
					
						
							
								Sample
									*
								
							
						
					
				
					
					
					
					
				
				
				
				
						
							* This is a standard-grade product. 
For Automotive usage, please contact Sales.
				For Automotive usage, please contact Sales.
Product Detail
													Part Number | BU24036MWV-E2
												
												
													Status | 
														
															
																Recommended
															
																
													
												
												
													Package | 
														
															
																UQFN040V5050
															
														
													
												
												
													
														Packing Type | Taping
													
												
													
														
															Unit Quantity | 2500
														
													
													
													
														
															Minimum Package Quantity | 2500
														
													
												
													RoHS | 
															Yes
														
													
												
												
											Specifications:
Usage
DSC
Number of Channels
6
Operating Temperature (Min.)[°C]
-20
Operating Temperature (Max.)[°C]
85
Package Size [mm]
5.0x5.0 (t=1.0)
Features:
- Built-in 6 channels Driver block
 1ch-4ch: Voltage control type H-bridge
 (Adaptable to STM 2systems)
 5ch: Voltage / Current control type H-bridge
 6ch: Current control type H-bridge
- Built-in 2 channels PI driving circuit
- Built-in 1 channels Waveforming circuit
- Built-in FLL digital servo circuit
- Built-in PLL circuit
- Built-in STM control circuit : Autonomous control
 (cache / updown mode), Clock IN control