ROHM Product Detail

BU24036MWV
μ-step System Lens Driver for Digital Still Cameras

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU24036MWV-E2
Status | Active
Package | UQFN040V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Usage

DSC

Number of Channels

6

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x5.0 (t=1.0)

Find Similar

Features:

  • Built-in 6 channels Driver block
    1ch-4ch: Voltage control type H-bridge
    (Adaptable to STM 2systems)
    5ch: Voltage / Current control type H-bridge
    6ch: Current control type H-bridge
  • Built-in 2 channels PI driving circuit
  • Built-in 1 channels Waveforming circuit
  • Built-in FLL digital servo circuit
  • Built-in PLL circuit
  • Built-in STM control circuit : Autonomous control
    (cache / updown mode), Clock IN control
X

Most Viewed