ROHM Product Detail

Last Time Buy BD6753KV
6-Channel System Lens Driver for Digital Still Cameras

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD6753KV
Status | Last Time Buy
Package | VQFP48C
Packing Type | Tray
Unit Quantity | 1000
Minimum Package Quantity | 100
RoHS | Yes

Specifications:

Usage

DSC

Number of Channels

6

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

75

Package Size [mm]

9.0x9.0 (t=1.625)

Features:

・4-channels H-Bridge driver for Full-On Drive (ON resistance=1.2ΩTyp.)
・2-channels H-Bridge driver for Peak current control PWM Current Drive Mode (ON resistance=1.2ΩTyp.)
・Built-in peak current control PWM Constant-Current Driver
・Built-in charge pump circuit for the upper DMOS gate drive
・Serial interface 3-line bus control input
・Drive mode switching function (EN / IN Mode or IN / IN Mode)
・UVLO (Under Voltage Lockout Protection)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption 0μA Typ.
・48PIN QFP Package (9.0mm×9.0mm×1.60mm Max.)
X

Most Viewed