ROHM Product Detail

Last Time Buy BD6735FV
1 to 2ch Lens Drivers for Single-lens Reflex Cameras

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD6735FV-E2
Status | Last Time Buy
Package | SSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Usage

DSC with Single-lens

Number of Channels

2

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

75

Package Size [mm]

6.5x6.4 (t=1.45)

Features:

・2-channels H-Bridge driver for Full-On Drive
・Low ON-resistance (1.0Ω Typ.) and high power (DC1.0A)
・Built-in charge pump circuit for the upper DMOS gate drive
・Drive mode switching function (EN / IN Mode or IN / IN Mode)
・UVLO (Under Voltage Lockout Protection)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption 0μA Typ.
・20PIN SSOP Package (6.5mm×6.4mm×1.35mm Max.)
X

Most Viewed