BD60203EFV
36V 2ch DC Brush Motor Driver

BD60203EFV is 2ch H-bridge motor driver for DC brush motor. This driver can facilitate low power consumption by PWM constant current control. Various protection circuits are built in. And also a circuit for lock detection is built in, so it is possible to output an error detection signal corresponding to Wired-Or signaling motor lock status. It contributes to high reliability of the set.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD60203EFV-E2
Status | Recommended
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

36

Iout (Max.)[A]

1.7

Iout Peak (Max.)[A]

3

Output On Resistance (Typ.)[Ω]

0.65

Number of Motors

2

VREF・PWM

Yes

Current Limit

Yes

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.8x7.6 (t=1)

Find Similar

Features:

  • Single Power Supply Input (rated voltage of 36 V)
  • Rated Output Current (peak): 1.7 A(3.0 A)
  • Low ON-Resistance DMOS Output
  • PH, EN Input
  • Power Save Function
  • PWM Constant Current Control (current limit function)
  • Built-in Spike Noise Cancel Function (external noise filter is unnecessary)
  • Driver for 2 DC Brush Motor
  • Built-in Logic Input Pull-down Resistor
  • Cross-conduction Prevention Circuit
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lockout Circuit (UVLO)
  • Over Voltage Lockout Circuit (OVLO)
  • Built-in Comparator for Lock Detection
  • Ghost Supply Prevention (protects against malfunction when power supply is disconnected)
  • Microminiature, Ultra-thin and High Heat-radiation (exposed metal type) HTSSOP-B24 Package
X

Most Viewed