ROHM Product Detail

Last Time Buy BA6285AFP-Y
1.0A Reversible Motor Drivers (Single Motor)

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA6285AFP-YE2
Status | Last Time Buy
Package | HSOP25
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

24

Power Supply Voltage (Min.) [V]

4.5

Vcc (Max.)[V]

30

Iout (Max.)[A]

1

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.11)

Features:

・ Built-in surge absorption diode
・ By built-in power save circuit, current consumption when a motor stops (idles) can be suppressed
・ Output voltage can be optionally set by reference voltage setting pin
・ Built-in thermal shutdown circuit (TSD)
X

Most Viewed