Obsolete BA6247FP-Y
1.0A or More Reversible Motor Drivers (2 Motors)

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BA6247FP-YE2
Status | Obsolete
Package | HSOP25
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

18

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

20

Iout (Max.)[A]

1

Number of Motors

2

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

75

Package Size [mm]

13.6x7.8 (t=2.11)

Find Similar

Features:

・ Built-in one and a half circuits of a reversible motor driver
・ Minimal external components
・ Output voltage can be optionally set by reference voltage setting pin
・ Built-in thermal shutdown circuit
X

Most Viewed