BM64070MUV
Built-in Speed Control, Sensor-less Three-phase Brushless Motor Pre-driver

BM64070MUV is the pre-driver IC of sine wave drive for three-phase brushless motor driver that supports 48V power supply controlling the motor driver constructed in external FETs. The sensor-less drive that the hall devices for the position sensing are unnecessary is adopted. It has a speed feedback control function, and controls output PWM Duty by adjusting the rotational frequency characteristics for the input PWM signal and the rotational frequency affected from motor.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM64070MUV-E2
Status | Recommended
Package | VQFN040V6060
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Usage

General

Vcc (Max.)[V]

100

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

77

Power Supply Voltage (Min.) [V]

28

Commutation Logic[°]

180

Sensor Type

Senor-less

External FET

N+N

Speed Control Input

PWM

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

6x6 (t=1)

Find Similar

Features:

  • Speed Control on PWM Duty Input
  • External Output FET Nch+Nch
  • Built-in Boost Voltage Circuit
  • Sensor-less Sine Wave Drive
  • Automatic Lead Angle Control
  • Dead Time Setting
  • Current Limit Function
  • Power Save Function
  • Direction of Rotation Setting
  • Short Brake Control
  • Speed Feedback Control
  • Able to Set Motor Rotation Speed Table and Various Parameters with the built-in OTP
  • Built-in Several Protection (Motor Lock Protection [MLP], High Speed Rotation Protection, Over Voltage Lock Out [OVLO], Under Voltage Lock Out [UVLO], Thermal Shutdown [TSD], Over Current Protection [OCP])
X

Most Viewed