Not Recommended for New Designs BD67929EFV
Three-phase Brushless Motor Driver with Speed Control

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD67929EFV-E2
Package | HTSSOP-B28
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Usage

LBP Polygon

Vcc (Max.)[V]

36

Type

Driver

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

19

Iout (Max.)[A]

2.5

Commutation Logic[°]

120

Sensor Type

3 sensor

Speed Control Input

CLK

For Fan Motor

-

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9.7x6.4 (t=1)

Find Similar

Features:

・3-Phase MOS120°energization, direct PWM drive type
・High output current: 2.5A
・Low ON resistance DMOS output
・PLL control circuit
・Phase lock detection circuit
・Current limiting circuit
・5V regulator output
・Power-saving function (SS)
・Short brake function (SB)
・Built-in logic input pull-up resistor
・Restricted protection circuit
・CLK un-input protection circuit
・CLK input baffler chattering circuit
・Over current protection circuit (OCP)
・Thermal shutdown circuit (TSD)
・Over voltage lock out circuit (OVLO)
・Under voltage lock out circuit (UVLO)
・Electrostatic discharge: 8kV (HBM standard)
X

Most Viewed