BD6762FV
Three-phase Brushless Pre-driver with Speed Control
Last Time Buy
BD6762FV
Three-phase Brushless Pre-driver with Speed Control
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Usage
LBP Paper Feed
Vcc (Max.)[V]
36
Type
Pre-Driver
Power Supply Voltage (Max.) [V]
28
Power Supply Voltage (Min.) [V]
16
Commutation Logic[°]
120
Sensor Type
3 sensor
External FET
N+N
Speed Control Input
CLK
For Fan Motor
-
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
13.6x7.8 (t=2.0)
Features:
・Pre-driver for high-side / low-side N-channel MOSFET・Built-in booster (step-up) circuit
・Built-in FG and hysteresis amplifiers
・Built-in current limit circuit
・Built-in thermal shutdown circuit
・Built-in forward / reverse rotation switching circuit
・Built-in short brake circuit
・Built-in low voltage protection circuit
・Built-in speed lock detection circuit
・Built-in motor lock protection circuit
・Built-in start-stop circuit
・Built-in servo circuit (Speed discriminator + PLL)
・Built-in frequency multiplication circuit
・120º slope switchable direct PWM drive