ROHM Product Detail

BD63282EFV
Three-phase Full-wave Fan Motor Driver

BD63282EFV is a 1chip driver composed of a Power DMOS FET motor driver. This IC implements a stable start-up by rotor position detection with 3 hall element. Furthermore, it introduces silent operation and low vibration by making output current a sine-wave that achieves.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63282EFV-E2
Status | Recommended
Package | HTSSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Specifications:

Usage

General

Vcc (Max.)[V]

20

Type

Driver

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

5

Iout (Max.)[A]

1

Sensor Type

3 sensor

Speed Control Input

DC/PWM

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

100

Package Size [mm]

6.5x6.4 (t=1.0)

Find Similar

Features:

  • Small Package
  • Driver Including Power DMOS FET
  • 3 Hall Sine Drive
  • Speed Controllable by DC/PWM Input
  • Lead Angle Control (Auto/Fixed)
  • Soft-Start Function
  • Rotation Direction Select
  • Rotation Speed Pulse Signal Output (FG)
  • Protection Function
    (Under Voltage Protection Function, Lock Protection Function (Automatic Recovery Function), High Speed Rotation Protection Function, Low Speed Rotation Protection Function)
X

Most Viewed