ROHM Product Detail
Not Recommended for New Designs
BD6326NUX
Three-phase Full-Wave Fan Motor Driver
Not Recommended for New Designs
BD6326NUX
Three-phase Full-Wave Fan Motor Driver
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD6326NUX
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BD6326NUX-E2 | BD6326ANUX-E2 |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | VSON010X3030 | VSON010X3030 |
| Unit Quantity | 4000 | 4000 |
| Minimum Packing Quantity | 4000 | 4000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Usage | Notebook PC | Notebook PC |
| Type | Driver | Driver |
| Vcc(Max.)[V] | 7.0 | 7.0 |
| Power Supply Voltage (Max.) [V] | 5.5 | 5.5 |
| Power Supply Voltage (Min.) [V] | 2.2 | 2.2 |
| Iout (Max.)[A] | 0.7 | 0.7 |
| Speed Control Input | PWM | PWM |
| For Fan Motor | - | Yes |
| Temperature (Min.)[°C] | -25 | -25 |
| Temperature (Max.)[°C] | 95 | 95 |
| Package Size [mm] | 3.0x3.0 (t=0.6) | 3.0x3.0 (t=0.6) |
Show / Hide Parameters
X