Not Recommended for New Designs BD6326NUX
Three-phase Full-Wave Fan Motor Driver

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BD6326NUX

Part Number
BD6326NUX
BD6326NUX
BD6326ANUX
BD6326ANUX
Ordering Part Number BD6326NUX-E2 BD6326ANUX-E2
Similar Level - Same Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package VSON010X3030 VSON010X3030
Unit Quantity 4000 4000
Minimum Packing Quantity 4000 4000
Packing Type Taping Taping
RoHS Yes Yes
Usage Notebook PC Notebook PC
Type Driver Driver
Vcc(Max.)[V] 7.0 7.0
Power Supply Voltage (Max.) [V] 5.5 5.5
Power Supply Voltage (Min.) [V] 2.2 2.2
Iout (Max.)[A] 0.7 0.7
Speed Control Input PWM PWM
For Fan Motor - Yes
Temperature (Min.)[°C] -25 -25
Temperature (Max.)[°C] 95 95
Package Size [mm] 3x3 (t=0.6) 3x3 (t=0.6)
X

Most Viewed