ROHM Product Detail

BD63241FV
Three-phase Full-Wave 1Hall Fan Motor Driver

BD63241FV is the 1chip driver composed a motor drive of power DMOS FET. It realize quietness, low vibration drive at the time of a more stable start movement and motor movement by rotor position sensing only with external 1 Hall sensor and make output current sine wave drive.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63241FV-E2
Status | Recommended
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Usage

FAN motor

Vcc (Max.)[V]

20

Type

Driver

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

5

Iout (Max.)[A]

1

Commutation Logic[°]

180

Sensor Type

1 sensor

Speed Control Input

PWM

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

100

Package Size [mm]

5.0x6.4 (t=1.35)

Find Similar

Features:

  • Small Package
  • Integrated Power DMOS FET Driver
  • Full-Sine drive of 1 Hall Sensor Detection
  • Direct PWM Input
  • Auto lead angle control
  • Fix lead angle control
  • Soft-Start of Sine Wave Drive
  • Quick Start
  • Signal Output FG
X

Most Viewed