ROHM Product Detail

BD63005AMUV
Three-phase Brushless Motor Driver

BD63005AMUV is a Three-Phase Brushless Motor Driver with a 33V power supply voltage rating and a 2A (3.5A peak) output current rating. It generates a driving signal from the Hall sensor and drives PWM through the input control signal. In addition, the power supply can use 12V or 24V and it has various controls and built-in protection functions, making it useful for variety of purposes. Since the IC adopts small packages, it can be used on small diameter motors.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63005AMUV-E2
Status | Recommended
Package | VQFN040V6060
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3
Product Longevity Program | 8 Years

Specifications:

Usage

OA machines

Vcc (Max.)[V]

33

Type

Driver

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

10

Iout (Max.)[A]

2

Commutation Logic[°]

120

Sensor Type

3 sensor

Speed Control Input

PWM

For Fan Motor

-

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.0x6.0 (t=1.0)

Find Similar

Features:

  • Built-in 120° Commutation Logic Circuit
  • Low ON Resistance DMOS Output
  • PWM Control Mode (low side arm switching)
  • Built-in Power-saving Circuit
  • CW/CCW Function
  • Short Brake Function
  • FG Output (1FG/3FG conversion)
  • Built-in Protection Circuit for Current Limiting (CL),
    Overheating (TSD),
    Over Current (OCP),
    Under Voltage (UVLO),
    Over Voltage (OVLO),
    Motor Lock (MLP)
X

Most Viewed