ROHM Product Detail

BD63002AMUV
3-Phase Brushless Motor Pre-driver

BD63002AMUV is pre-driver of 3-phase brushless motor. It generates a driving signal from the Hall sensor and drives PWM through the input control signal. Since there is a built-in booster circuit, Nch-Nch MOS transistors can be used on the external power transistor. In addition, the power supply can use 12V or 24V and it has various controls and protection functions built-in, making it useful for a variety of purposes. Because it adopts small packages, it can also be used on small diameter motors.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63002AMUV-E2
Status | Recommended
Package | VQFN028V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1
Product Longevity Program | 8 Years

Specifications:

Usage

OA machines

Vcc (Max.)[V]

33

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

26.4

Power Supply Voltage (Min.) [V]

8

Commutation Logic[°]

120

Sensor Type

3 sensor

External FET

N+N

Speed Control Input

PWM

For Fan Motor

-

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x5.0 (t=1.0)

Find Similar

Features:

  • Driving with Nch-Nch MOS Transistors
  • PWM Control Mode (Low Side Arm Switching)
  • Built-in Power-saving Circuit
  • Direction of Rotation Change Function
  • Short Brake Function
  • FG Output (Open drain)
  • Built-in Protection Circuit for Current Limit, Thermal Shutdown, Under Voltage Lockout, Over Voltage Lockout, Motor Lock Protection
X

Most Viewed